Download document () of 20
We make what matters work*

UTG10AC

Plastic cable clamp with strain relief, size 10; UTG10AC

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG10AC

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
10
Cable diameter - max
8.7 mm
Cable diameter - min
3 mm

Export product specification