Download document () of 20

UTL102G1W3SDCG68

IP68/69K dustcap for female receptacle, 102G1W3 layout; UTL102G1W3SDCG68

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL102G1W3SDCG68
Product Length/Depth
150 mm
Product Height
53.5 mm
Product Width
24 mm
Product Weight
25 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Environmental resistance
Resistant against basic bath
Resistant against gasoline
Resistant against oil
Resistant against mineral oil
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Contact gender
Socket (Female)
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification