Download document () of 20
We make what matters work*

UTS01492SW

Plastic square flange receptacle, without backshell, for 12 female contacts, IP68/69K, keying W; UTS01492SW

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS01492SW
Product Length/Depth
24.2 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
14.8 g
Compliances
IEC 61984 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
10 A IEC
10 A UL
Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Fire & Smoke
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Environmental resistance
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against basic bath
Resistant against oil
Resistant against gasoline
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against mineral oil
Test current
7 A CSA
10 A UL
10 A IEC
Test voltage
600 V CSA
600 V UL
63 V IEC
Connector accessory option
No backshell possibility
Connector orientation
W
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
92
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
12
Number of cavity #16
12
Salt spray
500 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.