Download document () of 20

UTS1GJC1492PW

Plastic in line receptacle, with cable gland and grommet backshell, for 12 male contacts, IP68/69K, keying W; UTS1GJC1492PW

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS1GJC1492PW
Product Length/Depth
78.5 mm
Product Height
35.1 mm
Product Width
35.1 mm
Product Weight
45.8 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
10 A IEC
10 A UL
Environmental conditions
Fire & Smoke
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
REACH
Flammability rating UL94 V0
RoHS
Environmental resistance
Resistant against gasoline
Resistant against basic bath
UV resistant, no degradation after 5 years of exposure in natural environment
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil
Resistant against mineral oil
Resistant against acid bath
Test current
10 A UL
10 A IEC
7 A CSA
Test voltage
63 V IEC
600 V CSA
600 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
92
Shell material
Plastic
Shell size
14
Cable diameter - max
14 mm
Cable diameter - min
5 mm
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
12
Number of cavity #16
12
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.