Knowledge Search
Download document () of 20

V2PC27

Eaton Crouse-Hinds series V2PC photocell, 1.4A, 50/60 Hz, Photocell for field installation in lighting fixtures, Used with LMV, DMV, VMV, VMV high wattage, FMV series luminaires, 277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series V2PC photocell
Catalog Number
V2PC27
UPC
782274709376
Product Length/Depth
2 in
Product Height
2 in
Product Width
1.75 in
Product Weight
0.39 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Photocell for field installation in lighting fixtures
Voltage rating
277 Vac
Frequency rating
50/60 Hz
Amperage Rating
76 mA
Used with
LMV, DMV, VMV, VMV high wattage, FMV series luminaires

Export product specification