Download document () of 20
We make what matters work*

WASH SPL KIT HD

Eaton B-Line series Flextray splice and splice kit, Washer stud and finned nut included, Galvanized, Steel, Washer split kit

General specifications

Product Name
Eaton B-Line series Flextray splice and splice kit
Catalog Number
WASH SPL KIT HD
UPC
662516703921
Product Length/Depth
0.25 in
Product Height
1 in
Product Width
0.25 in
Product Weight
0.45 lb
Certifications
UL Listed

Product specifications

Material
Steel
Type
Washer split kit
Finish
Mill-galvanized
Application
Washer stud and finned nut included

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.