Knowledge Search
Download document () of 20
We make what matters work*

XF3
3A TIME FUSE LINKS

Eaton Bussmann series low voltage british standard fuse, 3A, 15 x 58 mm, ESI 12-6

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
XF3
Model Code
3A TIME FUSE LINKS
UPC
051712534024
EAN
5027590514903
Product Length/Depth
56 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
14.2 g
Certifications
CE

Electrical rating

Amperage Rating
3 A
Voltage rating
Other
Voltage type
AC

Physical details

Color
None
Fuse type
XF
Material
Ceramic body

General information

Connection
Bolt-on
Construction size
Other
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.