Knowledge Search
Download document () of 20

XS50

Eaton Bussmann series low voltage british standard fuse, 50A, AC 440 V, V88/F3, 27 x 80 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
XS50
EAN
5027590515368
Product Length/Depth
80 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
69 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical rating

Amperage Rating
50 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
440 V
Voltage type
AC

Physical details

Color
None
Fuse type
XS

General information

Class
Class gG/gL
Connection
Blade end
Construction size
F3
Fitted with:
Offset bladed tags
Fuse indicator
None
Fuse shape
Offset bladed tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.