Download document () of 20
High-voltage power distribution and protection

Combined Megawatt Charging System - CMCS

The Combined Megawatt Charging System is engineered to deliver safe, reliable, and ultra-fast charging for electric commercial vehicles, supporting both CCS Combo (Combined Charging System) and MCS (Megawatt Charging System) standards. Designed with flexibility in mind, this system allows vehicle platforms to be configured with any combination of up to two CCS ports or a single MCS port—enabling tailored charging solutions for a wide range of commercial applications.
Its highly integrated architecture supports:
Next-generation battery electric commercial vehicles (BEVs)
Megawatt-level charging performance — up to 2000 amps
The system’s modular packaging can be adapted to fit virtually any vehicle mounting location, making it ideal for both new vehicle platforms and retrofit applications. Whether you're scaling for long-haul efficiency or optimizing for depot-based operations, this solution helps you charge faster, safer, and smarter.

Core features

  • High level of integrity and centralized charging architecture, to simplify vehicle system and reduce the cost
  • All-in-one design approach integrating, charging inlets, charging switching, sensing and protection
  • Integrated hybrid fast acting protecting to ensure the safety charging process
  • Multiple sensing option available, depending on vehicle system architecture and safety concept
  • Different thermal management variants (passive and active cooling option) available depending on charging profile requirements and vehicle thermal management
  • Can be equipped with charging status LED dynamic indicator

 

Applications

Commercial Vehicles:

  • Medium and heavy-duty trucks
  • Urban and coach buses

Off-highway:

  • Construction equipment
  • Agriculture
Specifications
  • Support for charging capability – MCS up to 2000A / CCS2 (DC) up to 700A / CCS2 (AC) up to 44kW
  • Short-circuit interrupting capacity up to 70kA within a few milliseconds
  • Hybrid self-triggering short-circuit interrupting mechanism
  • Integrated sensing features (current, voltage, isolation detection, temperature) for reliable charging operation
  • CAN 2.0 (UDS support, J1939/FD)
  • Cybersecurity ready (ISO 21434)
  • ISO 26262 ready (up to ASIL-D)
  • IEC 61851, IEC 62196, SAE J1772, CharIN compliance
Download Links
X
Download Close