Download document () of 20

ERL series (150W)

The 150W ERL series is based upon the well-established Martek Power ER series. The ERL offers a lower cost alternative for customers that do not require any of the extensive electrical options which are available with the ER. In all other respects it is identical to the original ER Series, including mechanical formats and pin assignments. Housed in a rugged 3U Eurocassette, the ERL series is suitable for both rack and bulkhead mounting and is available with either a heatsink or cold wall mounting plate. The range is fully compliant with the current national and international railway standards and norms.

Core features

  • 3U Euro cassette
  • Suitable for rack or chassis mounting  
  • Various electrical and mechanical options
Specifications

Options 

  • Models available to cover 24V, 36V, -52V, 72V & 110V nominal input voltage 
  • Output voltages from 5V to 48V catered for > Many electrical options including input or output fail signal, OVP, inhibit or enable, active current sharing 
  • Mechanical options include connector retaining clips, additional mounting plate, front panel for rack mounting etc.
  •  Please refer to data sheet for full list of options 

Standards & Certifications 

  • EN 50155 (2007), EN 50121.3.2 (2006) 
  • BRB RIA 12, 13, 18 & 20
  • EN 45545-2 (2020)
Download Links
X
Download Close