Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=30x600mm
| Product Name | 
                                                Eaton xEnergy Basic mounting plate
                                             | 
| Catalog Number | 
                                                104317
                                             | 
| EAN | 
                                                4015081041541
                                             | 
| Product Length/Depth | 
                                                20 mm
                                             | 
| Product Height | 
                                                30 mm
                                             | 
| Product Width | 
                                                490 mm
                                             | 
| Product Weight | 
                                                0.4 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BPZ-MPL30-600
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Surface finishing | 
                                                Galvanized
                                             | 
| Surface protection | 
                                                Galvanized
                                             | 
| Mounting method | 
                                                Floor standing distribution board
                                             | 
| Mounting position | 
                                                Horizontal  Universal | 
| Material | 
                                                Steel  Sheet steel | 
| Housing material | 
                                                Sheet steel
                                             | 
| Suitable for width | 
                                                600 mm
                                             | 
| Features | 
                                                Perforated
                                             | 
| Functions | 
                                                Additional equipment
                                             |