Download document () of 20

104901
Model code: Z-EK/35/UL

Eaton Distribution parts. Extension terminal, 2.5-35 mm²

General specifications

Product Name
Eaton Distribution parts
Catalog Number
104901
EAN
4015081047116
Product Length/Depth
67 mm
Product Height
29 mm
Product Width
16.2 mm
Product Weight
0.033 kg
Compliances
RoHS conform
Certifications
UL (File No. E257181)
North America (UL listed)
UL 489
IEC/EN 60898
UL (Category Control Number NMTR2, DIHS2)
Specially designed for North America
CE marking
Model Code
Z-EK/35/UL

Product specifications

Used with
Feeder circuits, branch circuits
Busbar
Z-SV
Type
  • Busbar
  • Z-SV
Accessory/spare part type
Extension terminals
Width clamp
0 mm
Application
Switchgear for industrial and advanced commercial applications
Degree of protection
UL/CSA Type: -
IEC/EN 60898; UL 489; CE marking
IP20 (IEC)
Voltage rating (UL CSA 13)
Refer to main components FAZ, FAZ-NA, FAZ-RT
Busbar thickness - max
0 mm
Busbar thickness - min
0 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
0 mm²
Rated operational current (Ie) - max
0 A
Functions
Busbar
Suitable for
Other
Round conductor connection
Rated operational current
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.