Download document () of 20

107905
Model code: LAB-BAR_44TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 44HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107905
EAN
4015081075508
Product Length/Depth
795 mm
Product Height
5 mm
Product Width
30 mm
Product Weight
0.032 kg
Compliances
RoHS conform
Model Code
LAB-BAR_44TE

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory

Technical Data - Mechanical

Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Number of module space units (total)
44

Additional information

Functions
Additional equipment

Export product specification