Download document () of 20
To be discontinued

108376
Model code: BPZ-SF-17-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Kit for partitioned surface mounting, enclosure height 17

A newer version of this product is available:

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
108376
EAN
4015081080106
Product Length/Depth
40 mm
Product Height
1655 mm
Product Width
80 mm
Product Weight
2.35 kg
Compliances
RoHS conform
Model Code
BPZ-SF-17-W

Delivery program

Type
Additional equipment
Model
Connector / partition piece
Application
Partitioned configuration in floor standing distribution board
Color
White
Traffic white (RAL 9016)

Technical Data - Mechanical

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Mounting position
Vertical
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
1700 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm

Additional information

Functions
Additional equipment
RAL-number
9016

Export product specification