Download document () of 20

111113
Model code: BPZ-WB3S-800/20/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall trough for three-component system HxWxD=2060x800x180mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111113
EAN
4015081106745
Product Length/Depth
185 mm
Product Height
2030 mm
Product Width
100 mm
Product Weight
10.22 kg
Compliances
RoHS conform
Model Code
BPZ-WB3S-800/20/1

Delivery program

Type
Additional equipment
Model
Other
Application
Three steps system
Color
Stainless steel

Technical data - mechanical

Surface finishing
Galvanized
Mounting method
Flush mounting
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
2060 mm
Suitable for enclosure building length/depth
180 mm
Suitable for enclosure building width
800 mm
Suitable for height
2060 mm
Suitable for length/depth
180 mm
Suitable for width
800 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification