Download document () of 20

111251
Model code: BPM-U-3S-400/4

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, double-bit lock, IP54, HxW=460x400mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
111251
EAN
4015081108121
Product Length/Depth
490 mm
Product Height
90 mm
Product Width
460 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Model Code
BPM-U-3S-400/4

Delivery program

Type
Additional equipment
Model
Stop door
Application
Moisture-proof (installation site)
Color
Gray
Light gray (RAL 7035)

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Flush mounting
Material
Aluminum
Degree of protection
IP54
NEMA Other
Cover/door type
Double-ward lock
Housing material
Aluminum
Suitable for width
400 mm

Additional information

Features
EMC-version
Functions
Additional equipment
Special features
With door

Export product specification