Download document () of 20

113895
Model code: Z-IHK-NA

Eaton Distribution parts. Auxiliary contact, for FAZ-NA, FAZ-RT, 1N/O+1N/C, 0.5HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
113895
EAN
4015081134052
Product Length/Depth
96 mm
Product Height
75 mm
Product Width
8.8 mm
Product Weight
0.048 kg
Compliances
RoHS conform
Certifications
IEC/EN 60898
CSA (File No. 204453)
CSA-C22.2 No. 5-09
UL 489
North America (UL listed, CSA certified)
CE marking
CSA (Class No. 1437-01)
UL (Category Control Number DIHS, DIHS7)
UL (File No. E257181)
EN45545-2
IEC 61373
Model Code
Z-IHK-NA

Product specifications

Used with
Auxiliary contacts
Accessory for miniature circuit breaker
Accessory
Voltage rating
250 V AC
Amperage Rating
6 A
Accessory/spare part type
Auxiliary contacts
Degree of protection
IP20 (IEC)
UL/CSA Type: -
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Rated impulse withstand voltage (Uimp)
4 kV
Mounting method
For fitting on left to: FAZ-NA, FAZ-RT
Additional equipment required
Auxiliary switch
Terminal protection
Busbar tag shroud to BGV A3
Terminal type
Lift terminals
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5 TE
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Enclosure width
80 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
2
Number of switches (fault signal)
0
Rated conditional short-circuit current (Iq) with 6 a back-up fuse
1 kA
Rated insulation voltage (Ui)
250 VAC
Voltage type
AC
Functions
Auxiliary switch
Contact function
1 M + 1 B
Device fitting
Miniature circuit breaker (MCB)
Type
  • Accessory
  • Accessory for miniature circuit breaker
Application
Switchgear for export to North America (UL-listed)
Mounting width
8.8 mm (0.5 space units)
Rated operational voltage (Ue) - max
250 V
Rated switch current
6 A
Suitable for current of main contact unit - max
6 A
Voltage rating per contact - min
5 VDC
Rated operational current
0.5 A (110 V DC-13)
2 A (250 V AC-15)
3 A (250 V AC-12)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.