Download document () of 20

116166
Model code: XVTL-S-3/14-PAIR

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Side wall, for HxD=1400x300mm, IP40, (2pc.)

General specifications

Product Name
Eaton xEffect xVtl side panel
Catalog Number
116166
EAN
4015081159055
Product Length/Depth
1400 mm
Product Height
50 mm
Product Width
190 mm
Product Weight
11 kg
Compliances
RoHS conform
Model Code
XVTL-S-3/14-PAIR

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.