Download document () of 20

125D200R

Eaton Fuse-link, low voltage, 125 A, AC 500 V, D5, 56 x 46 mm, gR, DIN, IEC, ultra rapid

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
125D200R
EAN
5027590429740
Product Length/Depth
26 mm
Product Height
7.6 mm
Product Width
11 mm
Product Weight
216.6 g
Compliances
CE
RoHS Compliant
CE Marked
Certifications
IEC/EN 60269-3
VDE 0636
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
125 A
Fuse size
DV
Current type
AC
Breaking capacity
50 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Construction size (fuse inserts)
DV
Rated voltage AC
500 V
Class
Class gR
Fuse type
D200R - Ultra rapid
Utilization category
gR (general purpose semiconductor protection)
Accessory/spare part type
125GD200 Yellow screw cap gauge piece
Color
Yellow
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Insulated metal gripping lugs (IMGL)
No
Connection
Other
Construction
D5
Construction size
DV
Fuse shape
Bottle
Response time
Ultra rapid
Voltage type
AC
Suitable for
R2/DV Fuse base
Material
White ceramic body
Release characteristic
Super fast (FF)
Voltage rating
500 V
Type
Fuse
Application
For domestic and general industrial applications
Fuse system (according to IEC 60269)
Other
Rated switching capacity AC
50 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.