Download document () of 20

12BFGHO80

Air fuse-link, medium voltage, 80 A, AC 12 kV, 441 x 76.2 mm, back-up, BS, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BFGHO80
EAN
5027590432122
Product Length/Depth
359 mm
Product Height
76.2 mm
Product Width
373 mm
Product Weight
4.257 g
Compliances
CE

Electrical data

Amperage Rating
80 A
Voltage rating
12 kV
Voltage type
AC
Breaking capacity
40 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up

Product specification

Fuse indicator
With Striker
Construction size
76 x 359 mm
Standard
British Standard
Standard
British Standard
Mounting method
Clip-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.