Download document () of 20

12BFGN6B63

Eaton Bussmann series medium voltage BS air fuse, 63 A, AC 12 kV, BS, 76 x 461 mm, backup, BS, style 6B tags

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BFGN6B63
EAN
5027590432160
Product Length/Depth
356.2 mm
Product Height
77.7 mm
Product Width
77.7 mm
Product Weight
4086.667 g
Compliances
BS 2692-1
Certifications
BS

Electrical data

Amperage Rating
63 A
Voltage rating
12 kV
Breaking capacity
40 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up

Product specifications

Application
Primary side transformer protection
Fuse indicator
Non Indicating
Fuse size
76 x 359 mm
Standard
British Standard
Mounting method
Clip-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.