Download document () of 20

135758
Model code: E65KR55

Eaton Moeller® series E65 Retro-reflector, 51mm, D=63mm

General specifications

Product Name
Eaton Moeller® series E65 Accessory Retro-reflector
Catalog Number
135758
EAN
4015081325511
Product Length/Depth
63 mm
Product Height
8.5 mm
Product Width
86 mm
Product Weight
0.01 kg
Certifications
None
Model Code
E65KR55

Product specifications

Type
Retro-reflector
Fitted with:
Polarization filter
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Number of mounting holes
2
Outside diameter
63 mm
Product category
Accessories
Shape
Round
Material
Insulated material

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.