Download document () of 20

135916
Model code: E57-18GE16-AAB

Eaton Moeller® series E57 Proximity switch, E57 Global Series, 1 N/O, 2-wire, 20 - 250 V AC, M18 x 1 mm, Sn= 16 mm, Non-flush, Metal, Plug-in connection M12 x 1

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
135916
EAN
4015081327096
Product Length/Depth
114.3 mm
Product Height
12.7 mm
Product Width
25.4 mm
Product Weight
0.09 kg
Certifications
CE
CSA
CSA-C22.2 No. 14
CSA Class No.: 4652-04 / 4652-84
CSA File No.: 224447
IEC/EN 60947-5-2
UL 508
UL File No.: CSA report applies to both US and Canada
Model Code
E57-18GE16-AAB

Product specifications

Type
Inductive sensor
Electric connection type
Plug-in connection
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Voltage type
AC
Mounting method
Non-flush mounting
Material
Metal
Connection type
2-wire
Plug-in connection M12 x 1
Installation type
Not flat
Degree of protection
IP67
IP69
NEMA Other
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Normally open contact
Load current
5 - 200 mA (Ie)
Residual current
1.8 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
25 Hz
Voltage rating - max
250 V
Product category
E57 Global Series
Switching output type
Two-wire
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
20 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
20 V
Rated switching distance (Sn) - max
16 mm
Repeatability
1 %
Sensor length
94 mm
Supply voltage - max
250 V
Supply voltage - min
20 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
8 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.