Download document () of 20

136192
Model code: E57KNC18

Eaton Moeller® series E57 Spare nut, Insulated material, M18 sensors

General specifications

Product Name
Eaton Moeller® series E57 Accessory Spare nut
Catalog Number
136192
EAN
4015081329854
Product Length/Depth
101.6 mm
Product Height
12.7 mm
Product Width
101.6 mm
Product Weight
0.05 kg
Certifications
None
Model Code
E57KNC18

Product specifications

Type
Replacement nuts
Accessory/spare part type
Other
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories
Material
Insulated material

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.