Download document () of 20
Discontinued

139523
Model code: ACCESSORIES-BAT01X

Eaton XV-101 Battery for XVC-101-…

General specifications

Product Name
Eaton XV-101 Accessory Battery
Catalog Number
139523
EAN
7640130093058
Product Length/Depth
100 mm
Product Height
20 mm
Product Width
80 mm
Product Weight
0.02 kg
Certifications
UL/CSA certification not required
Catalog Notes
not relevant
Model Code
ACCESSORIES-BAT01X

Product specifications

Accessories
Battery
Electrical accessory type
Battery/accumulator
Mechanical accessory type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.