Download document () of 20
To be discontinued

140066
Model code: XN-2AO-U(-10/0...+10VDC)

Eaton XN Analog output module XI/ON, 24 V DC, 2AO (0-10V, +-10V)

General specifications

Product Name
Eaton XN Output module
Catalog Number
140066
EAN
7640130120150
Product Length/Depth
55.4 mm
Product Height
74.1 mm
Product Width
12.6 mm
Product Weight
0.034 kg
Certifications
IEC/EN 61000-6-2
IEC/EN 61131-2
UL File No.: E205091
IEC/EN 6113-2
UL 508
IEC/EN 61000-6-4
UL Category Control No.: NRAQ, NRAQ7
CE
UL Recognized
cULus
Certified by UL for use in Canada
CSA Class No.: 2252-01, 2252-81
CSA-C22.2 No. 142
UL report applies to both US and Canada
Model Code
XN-2AO-U(-10/0...+10VDC)

Product specifications

Used with
XN-S3S-SBB
XN-S3T-SBB
Type
XI/ON I/O module
Features
Fieldbus connection over separate bus coupler possible
Analog outputs configurable
Output, voltage
Output signal configurable
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw-/spring clamp connection
Burst impulse
According to IEC/EN 61000-4-4
Number of channels
2
Explosion safety category for dust
None
Rated operational current for specified heat dissipation (In)
0 A
Resolution of the analog inputs
0 Bit
Resolution of the analog outputs
16 Bit
Static heat dissipation, non-current-dependent Pvs
1 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Product category
XN Slice module
Environmental conditions
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Output voltage
-10 - 10 V DC
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Current consumption
50 mA, from supply terminal
43 mA, from module bus, Analog input modules
Voltage type
DC
Output
2 Analog Outputs
Contact discharge
According to EN 61100-4-2
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
Potential isolation
Through optocoupler: yes
Power loss
1 W
Frequency
100 Hz (Transfer)
Electromagnetic fields
According to IEC EN 61100-4-2
Number of inputs (analog)
0
Radiated RFI
IEC/EN 61100-4-6
Load resistance
> 1 µF (capacitive load)
> 1000 Ω
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Protocol
Other bus systems
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Timing cycle
0.1 % Offset error
Residual ripple
0.02 %
Repetition accuracy
0.09 % (deviation)
Rated operational voltage
24 V DC (supply terminal)
Degree of protection
IP20
NEMA 1
Short-circuit current
40 mA, Analog output modules
Vibration resistance
According to IEC/EN 60068-2-6
Settling time
0.5 ms, Capacitive load, Analog output modules
0.5 ms, Inductive load, Analog output modules
0.1 ms, Resistive load, Analog output modules
Shock resistance
Continuous according to IEC/EN 60068-2-29
Mechanical, According to IEC/EN 60068-2-27
Number of bytes
6 parameter bytes (3 per channel)
System accessory
Yes
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
1 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Linearity
0.1 %
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Interference voltage suppression
Differential-mode > 70 dB (Analog output modules)
Crosstalk between the channels > 50 dB (Analog output modules)
Common-mode > 90 dB (Analog output modules)
Measured value representation
12-bit signed integer left-justified
16-bit signed integer
12-bit full range left-justified
Measured variables
Voltage

Export product specification