Download document () of 20

142456
Model code: BPZ-FS-350/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=100x350mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142456
EAN
4015081391875
Product Length/Depth
20 mm
Product Height
105 mm
Product Width
355 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
BPZ-FS-350/1

Delivery program

Type
Additional equipment
Model
Base front/back
Application
Plinth
Color
Light gray (RAL 7035)
Gray

Technical Data - Mechanical

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Material
Steel
Sheet steel
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
350 mm
Suitable for width
350 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Export product specification