Download document () of 20

149452
Model code: ASCNH185CT500-5-1

Eaton Distribution parts. Current transformer, 500, 5A, 1 GK, 5VA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149452
EAN
4015081457885
Product Length/Depth
80 mm
Product Height
26 mm
Product Width
52 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
ASCNH185CT500-5-1

Product specifications

Opening width - min
0 mm
Opening height - min
0 mm
Nominal current
500 A
Number of inputs (primary)
0
Opening diameter
0 mm
Opening height - max
0 mm
Secondary current input
5 A
Secondary rated apparent power
5 VA
Opening width - max
0 mm
Accuracy class (ratio)
1
Model
Through-feed current converter
Over current limiting factor
FS 5
Secondary connection
Screw connection
Power consumption
5 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.