Download document () of 20

151254
Model code: BPZ-FP-800/125-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=125x800mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
151254
EAN
4015081480449
Product Length/Depth
125 mm
Product Height
20 mm
Product Width
750 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
BPZ-FP-800/125-BL

Delivery program

Type
Additional equipment
Color
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Mounting position
Horizontal
Material
Sheet steel
Steel
Number of height units
0
Cable entry type
Blind
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm

Additional information

Functions
Additional equipment

Export product specification