Download document () of 20

152613
Model code: BPZ-VZFP-1200/100-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 1200 x 100 mm, blanking

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152613
EAN
4015081493531
Product Length/Depth
35 mm
Product Height
105 mm
Product Width
1125 mm
Product Weight
1.46 kg
Compliances
RoHS conform
Model Code
BPZ-VZFP-1200/100-BL

Delivery program

Type
Additional equipment

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Mounting position
Horizontal
Material
Sheet steel
Steel
Number of height units
0
Cable entry type
Blind
Housing material
Sheet steel
Suitable for enclosure building height
100 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm

Additional information

Functions
Additional equipment

Export product specification