Download document () of 20

15XABR20

Expulsion fuse-link, medium voltage, 20 A, AC 15 kV, 533 mm, ANSI, XA extra rapid, style BR termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15XABR20
EAN
5027590436786
UPC
051712352437
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
38.36 g
Compliances
Contact factory

Product specifications

Amperage Rating
20 A
Current characteristic type
Type XA - This type of expulsion fuse link has an extra rapid characteristic. It is suitable for applications where a high degree of system protection is required at the expense of discrimination.
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
ANSI
Type of termination
Removable buttonhead
Voltage type
AC
Color
Pink
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Export product specification