Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Moeller series xPole - PF6/7 RCCB. PF6, 2 pole, In: 40 A, Icn: 6 kA, IΔN: 0.1 A, Type G/A (ÖVE E 8601), Pulse-current sensitive, Surge-proof, 3 kA, residential and commercial
| Product Name | 
                                                Eaton Moeller series xPole - PF6/7 RCCB
                                             | 
| Catalog Number | 
                                                165765
                                             | 
| EAN | 
                                                4015081622856
                                             | 
| Product Length/Depth | 
                                                76 mm
                                             | 
| Product Height | 
                                                80 mm
                                             | 
| Product Width | 
                                                35 mm
                                             | 
| Product Weight | 
                                                0.22 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                IEC/EN 61008  ÖVE E 8601 | 
| Model Code | 
                                                PF6-40/2/01-G/A
                                             | 
| Application | 
 | 
| Number of poles | 
                                                Two-pole
                                             | 
| Tripping time | 
                                                Short time-delayed
                                             | 
| Amperage Rating | 
                                                40 A
                                             | 
| Rated short-circuit strength | 
                                                6 kA
                                             | 
| Fault current rating | 
                                                100 mA
                                             | 
| Sensitivity type | 
                                                Pulse-current sensitive
                                             | 
| Impulse withstand current | 
                                                Surge-proof, 3 kA
                                             | 
| Type | 
 | 
| Voltage rating | 
                                                230 V AC
                                             | 
| Rated operational voltage (Ue) - max | 
                                                230 V
                                             | 
| Rated insulation voltage (Ui) | 
                                                440 V
                                             | 
| Rated impulse withstand voltage (Uimp) | 
                                                4 kV
                                             | 
| Rated fault current - min | 
                                                0.1 A
                                             | 
| Rated fault current - max | 
                                                0.1 A
                                             | 
| Frequency rating | 
                                                50 Hz
                                             | 
| Short-circuit rating | 
                                                63 A (max. admissible back-up fuse)
                                             | 
| Leakage current type | 
                                                A
                                             | 
| Rated residual making and breaking capacity | 
                                                500 A
                                             | 
| Admissible back-up fuse overload - max | 
                                                25 A gG/gL
                                             | 
| Rated short-time withstand current (Icw) | 
                                                6 kA
                                             | 
| Surge current capacity | 
                                                0.25 kA
                                             | 
| Test circuit range | 
                                                184 V AC - 250 V AC
                                             | 
| Pollution degree | 
                                                2
                                             | 
| Lifespan, electrical | 
                                                4000 operations
                                             | 
| Frame | 
                                                45 mm
                                             | 
| Width in number of modular spacings | 
                                                2
                                             | 
| Built-in width (number of units) | 
                                                35 mm (2 SU)
                                             | 
| Built-in depth | 
                                                69.5 mm
                                             | 
| Mounting Method | 
                                                DIN rail  Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715 | 
| Degree of protection | 
                                                IP20  IP20, IP40 with suitable enclosure | 
| Terminals (top and bottom) | 
                                                Open mouthed/lift terminals
                                             | 
| Terminal capacity (solid wire) | 
                                                1.5 mm² - 35 mm²
                                             | 
| Connectable conductor cross section (solid-core) - min | 
                                                1.5 mm²
                                             | 
| Connectable conductor cross section (solid-core) - max | 
                                                35 mm²
                                             | 
| Terminal capacity (stranded cable) | 
                                                16 mm² (2x)
                                             | 
| Connectable conductor cross section (multi-wired) - min | 
                                                1.5 mm²
                                             | 
| Connectable conductor cross section (multi-wired) - max | 
                                                16 mm²
                                             | 
| Terminal protection | 
                                                Finger and hand touch safe, DGUV VS3, EN 50274
                                             | 
| Busbar material thickness | 
                                                0.8 mm - 2 mm
                                             | 
| Lifespan, mechanical | 
                                                20000 operations
                                             | 
| Permitted storage and transport temperature - min | 
                                                -35 °C
                                             | 
| Permitted storage and transport temperature - max | 
                                                60 °C
                                             | 
| Climatic proofing | 
                                                25-55 °C / 90-95% relative humidity according to IEC 60068-2
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                40 A
                                             | 
| Heat dissipation per pole, current-dependent | 
                                                0 W
                                             | 
| Equipment heat dissipation, current-dependent | 
                                                5.4 W
                                             | 
| Static heat dissipation, non-current-dependent | 
                                                0 W
                                             | 
| Heat dissipation capacity | 
                                                0 W
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient operating temperature - max | 
                                                60 °C
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| Accessories required | 
                                                Z-HK 248432
                                             | 
| Features | 
                                                Additional equipment possible  Residual current circuit breaker | 
| Fitted with: | 
                                                IS/SPE-1TE 101911  Interlocking device | 
| Functions | 
                                                Short-time delayed tripping
                                             | 
| Special features | 
 | 
| Used with | 
                                                PF6  Residual current circuit breakers KLV-TC-2 276240 (Compact enclosure) Z-FW/LP 248296 (Remote control and automatic switching device) Z-RC/AK-2TE 285385 (sealing cover set) Type G/A (ÖVE E 8601) |