Download document () of 20

166224
Model code: XPIX40BCB-H-0804

Eaton xEnergy Main LV systems LV switchgear. Partition, connection-/BB rear area, IZMX40, horizontal, for WxD=800x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166224
EAN
4015081627516
Product Length/Depth
510 mm
Product Height
40 mm
Product Width
656 mm
Product Weight
1.7 kg
Compliances
RoHS conform
Model Code
XPIX40BCB-H-0804

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Other
Suitable for
Internal separation form 3b
Internal separation form 4a
Internal separation form 4b
Internal separation form 3a
Internal separation form 2a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.