Download document () of 20

170E9187

Fuse-link, high speed, 630 A, AC 1400 V, special DIN 3, aR, DIN, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9187
EAN
5996516007426
UPC
051712794909
Product Length/Depth
166 mm
Product Height
75 mm
Product Width
94 mm
Product Weight
132.2 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
630 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
3
Rated voltage AC
1400 V
Center-to-center distance of connections
138 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
140 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
1400 V
Type
Fuse
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification