Download document () of 20

170E9253

Fuse-link, high speed, 550 A, AC 1400 V, size 3, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9253
EAN
5996516007464
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
136.8 g
Compliances
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
550 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
3
Rated voltage AC
1400 V
Center-to-center distance of connections
82.4 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
140 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
1400 V
Type
Fuse
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification