Download document () of 20

170L7030

Fuse-link, high speed, 750 A, AC 1000 V, Size 3, 76 x 90 x 141 mm, aR, DIN, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L7030
EAN
5996516008188
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
750 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
168 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification