Download document () of 20

170M3066
Model code: FUSE 250A 690V 1*TN/80 AR UC

Fuse-link, high speed, 250 A, AC 690 V, compact DIN 1, 45 x 58 x 104 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3066
EAN
5027590443784
UPC
051712254717
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
310 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 250A 690V 1*TN/80 AR UC

Product specifications

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
28500 at 660 V
Watt losses
40 W
Clearing loss
40
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
4200
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification