Download document () of 20

170M3245
Model code: FUSE 250A 1250V 1*KN/110 AR CU

Fuse-link, high speed, 250 A, AC 1250 V, compact size 1, 45 x 58 x 138 mm, aR, DIN, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3245
EAN
5027590445931
UPC
051712255387
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
59.667 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 250A 1250V 1*KN/110 AR CU

Product specifications

Amperage Rating
250 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1250 V
Center-to-center distance of connections
106 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
54500 at 1000 V, 73000 at 1250 V
Watt losses
55 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
9200
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification