Download document () of 20

170M3464
Model code: FUSE 160A 690V 1*BKN/50 AR UC

Fuse-link, high speed, 160 A, AC 690 V, compact size 1, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3464
EAN
5027590447935
UPC
051712799966
Product Length/Depth
60 mm
Product Height
50 mm
Product Width
43 mm
Product Weight
44.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 160A 690V 1*BKN/50 AR UC

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
50 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
7500 at 660 V
Watt losses
30 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
1100
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification