Download document () of 20

170M4163
Model code: FUSE 450A 690V 1/110 AR UC

Fuse-link, high speed, 450 A, AC 690 V, DIN 1, 53 x 66 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4163
EAN
5027590451499
UPC
051712257893
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
488 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 450A 690V 1/110 AR UC

Product specifications

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
120000 at 660 V
Watt losses
70 W
Clearing loss
70
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
17000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification