Download document () of 20

170M4211

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 350 A, Fuse size: 1, Top fuse status indicator, DIN 43653, TN/110 Type T Indicator for Micro

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4211
EAN
5027590451857
UPC
051712258098
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
165.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
350 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
91500 at 660 V
Watt losses
60 W
Clearing loss
60
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
3100
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification