Download document () of 20

170M6167
Model code: FUSE 1400A 690V 3/110 AR UC

Fuse-link, high speed, 1400 A, AC 690 V, DIN 3, 76 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6167
EAN
5996516018064
UPC
051712263139
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1217 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 1400A 690V 3/110 AR UC

Product specifications

Amperage Rating
1400 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
2450000 at 660 V
Watt losses
155 W
Clearing loss
155
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
370000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
3
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification