Download document () of 20

170M7127

Fuse-link, high speed, 2300 A, AC 800 V, size 4, 120 x 105 x 94 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7127
EAN
5996516021293
UPC
051712496636
Product Length/Depth
140 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
3.1 kg
Compliances
CE
RoHS
Certifications
IEC

Product specifications

Amperage Rating
2300 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Rated voltage AC
800 V
Center-to-center distance of connections
94.6 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
340 W
Color
None
Construction size
4
Voltage rating
800 V
Type
Fuse
Application
semiconductor protection
Fuse type
BKN/95 Type K Indicator
Fuse system (according to IEC 60269)
Other

Export product specification