Download document () of 20
To be discontinued

171642
Model code: XMW-AC-1-12

Eaton xEnergy Main LV systems LV switchgear. Auxiliary Contact Set 12P with Labels

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171642
EAN
4015081680023
Product Length/Depth
140 mm
Product Height
17 mm
Product Width
120 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Model Code
XMW-AC-1-12

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.