Download document () of 20

171727
Model code: XME4806M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=1200x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171727
EAN
4015081680467
Product Length/Depth
8 mm
Product Height
1197 mm
Product Width
489 mm
Product Weight
10.025 kg
Compliances
RoHS conform
Model Code
XME4806M

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.