Download document () of 20

171734
Model code: XPIX16CC06

Eaton xEnergy Main LV systems LV switchgear. Arc-free separation for Incomer Sections IZMX16, section depth 600/800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171734
EAN
4015081680528
Product Length/Depth
600 mm
Product Height
400 mm
Product Width
210 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
XPIX16CC06

Product specifications

Features
Arc-proof
Surface protection
Primed
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.