Download document () of 20

172700
Model code: XTSWFV3

Eaton xEnergy Main LV systems LV switchgear. XW - Front filler ventilated, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172700
EAN
4015081692514
Product Length/Depth
40 mm
Product Height
580 mm
Product Width
40 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XTSWFV3

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.