Download document () of 20

178884
Model code: KLV-SF3L-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. For outdoors, flush-mounting/hollow-wall mounting, 3-row, form of delivery for projects, SF3L-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178884
EAN
4015081742134
Product Length/Depth
32 mm
Product Height
590 mm
Product Width
360 mm
Product Weight
3.1 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24
Model Code
KLV-SF3L-4PR

Product specifications

Used with
Basic device
KLV for projects
Installation distribution boards
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Installation instructions
3D adjustment element for mounting
Door frame with door
Frequency rating
50 Hz
Color
Traffic white (RAL 9016)
Degree of protection
IP30
IK05 (impact resistance)
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Cover/door color
White
Material
Sheet steel, powder-coated
Number of rows
3
Installation type
Hollow-wall mounting and flush mounting
Mounting method
Flush mounting
Hollow wall
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.