Eaton DE11 Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 3.6 A, 1.5 kW, 2 HP, Radio interference suppression filter DE11-343D6FN-N20NN01
Product Name |
Eaton DE11 Variable speed starter
|
Catalog Number |
180700
|
EAN |
4015081758654
|
Product Length/Depth |
169 mm
|
Product Height |
230 mm
|
Product Width |
45 mm
|
Product Weight |
1.04 kg
|
Certifications |
IEC/EN 61800-3
Specification for general requirements: IEC/EN 61800-2 Safety requirements: IEC/EN 61800-5-1 |
Catalog Notes |
Overload cycle for 60 s every 600 s
|
Model Code |
DE11-343D6FN-N20NN01
|
Features |
Parameterization: Keypad
Parameterization: Fieldbus Parameterization: drivesConnect Parameterization: drivesConnect mobile (App) |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
Radio interference suppression filter
|
Climatic proofing |
< 95 average relative humidity (RH), no condensation, no corrosion
|
Connection to SmartWire-DT |
Yes
In conjunction with DX-NET-SWD3 SmartWire DT module |
Operating mode |
Speed control with slip compensation
U/f control |
Rated impulse withstand voltage (Uimp) |
2000 V
|
Frame size |
FS1
|
Altitude |
Above 1000 m with 1 % derating per 100 m
Max. 2000 m |
Application in domestic and commercial area permitted |
Yes
|
Mains switch-on frequency |
Maximum of one time every 30 seconds
|
Ambient operating temperature - max |
60 °C
|
Ambient operating temperature - min |
-10 °C
|
Mains voltage - max |
480 V
|
Output voltage - max |
500 V
|
Relative symmetric net frequency tolerance |
5 %
|
Relative symmetric net voltage tolerance |
10 %
|
Ambient storage temperature - max |
70 °C
|
Ambient storage temperature - min |
-40 °C
|
Apparent power at 400 V |
2.49 kVA
|
Apparent power at 480 V |
2.99 kVA
|
Application in industrial area permitted |
Yes
|
Ambient operating temperature details |
|
Heat dissipation details |
Operation (with 150 % overload)
|
Product category |
Variable speed starter
|
Protection |
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
|
Resolution |
0.03 Hz (Frequency resolution, setpoint value)
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
Voltage rating - max |
480 V
|
Mounting position |
Vertical
|
Overvoltage category |
III
|
Communication interface |
OP-Bus (RS485), built in
Modbus RTU, built in CANopen®, built in |
Converter type |
U converter
|
Degree of protection |
IP20
NEMA Other |
Assigned motor power at 460/480 V, 60 Hz, 3-phase |
2 HP
|
Equipment heat dissipation, current-dependent Pvid |
47 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Input current ILN at 150% overload |
4.9 A
|
Mains current distortion |
120 %
|
Protocol |
MODBUS
EtherNet/IP Other bus systems |
Overload current IL at 150% overload |
5.4 A
|
Rated frequency - max |
66 Hz
|
Rated frequency - min |
45 Hz
|
Rated operational current for specified heat dissipation (In) |
3.6 A
|
Rated operational power at 380/400 V, 50 Hz, 3-phase |
1.5 kW
|
Assigned motor current IM at 400 V, 50 Hz, 150% overload |
3.6 A
|
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload |
3.4 A
|
Braking current |
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
|
Electromagnetic compatibility |
1st and 2nd environments (according to EN 61800-3)
|
Braking torque |
Max. 30 % MN, Standard - Main circuit
Adjustable to 100 %, DC - Main circuit |
Cable length |
C1 ≤ 5 m, Radio interference level, maximum motor cable length
C3 ≤ 25 m, Radio interference level, maximum motor cable length C2 ≤ 10 m, Radio interference level, maximum motor cable length |
Output voltage (U2) |
400 V AC, 3-phase
480 V AC, 3-phase |
Delay time |
< 10 ms, On-delay
< 10 ms, Off-delay |
Number of inputs (analog) |
1 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
|
Number of inputs (digital) |
4 (parameterizable, 10 - 30 V DC)
|
Radio interference class |
C1: for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary. |
Starting current - max |
200 %, IH, max. starting current (High Overload), For 1.875 seconds every 600 seconds, Power section
|
Number of phases (input) |
3
|
Number of relay outputs |
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
|
Number of phases (output) |
3
|
Rated control supply voltage |
10 V DC (Us, max. 0.2 mA)
|
Supply frequency |
50/60 Hz
|
Leakage current at ground IPE - max |
< 3.5 mA (AC-operated)
< 10 mA (DC-operated) |
Mains voltage - min |
380 V
|
Nominal output current I2N |
3.6 A
|
Number of HW-interfaces (industrial ethernet) |
0
|
Number of HW-interfaces (other) |
0
|
Number of HW-interfaces (parallel) |
0
|
Number of HW-interfaces (RS-232) |
0
|
Number of HW-interfaces (RS-422) |
0
|
Number of HW-interfaces (RS-485) |
1
|
Number of HW-interfaces (serial TTY) |
0
|
Number of HW-interfaces (USB) |
0
|
Number of interfaces (PROFINET) |
0
|
Number of outputs (analog) |
0
|
Output at linear load at rated output voltage - max |
1.5 kW
|
Output at quadratic load at rated output voltage - max |
0.5 kW
|
Output frequency - max |
300 Hz
|
Output frequency - min |
0 Hz
|
Short-circuit protection (external output circuits) |
Type 1 coordination via the power bus' feeder unit, Main circuit
|
Shock resistance |
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms
|
Suitable for |
Branch circuits, (UL/CSA)
|
Switching frequency |
16 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
|
Rated operational current (Ie) |
3.6 A at 150% overload (at an operating frequency of 16 kHz and an ambient air temperature of +50 °C)
|
Short-circuit protection rating |
6 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
|
Vibration |
Resistance: According to EN 61800-5-1
|
Heat dissipation at current/speed |
22.3 W at 50% current and 0% speed
24.9 W at 25% current and 0% speed 26.6 W at 25% current and 50% speed 28.4 W at 50% current and 50% speed 30.4 W at 50% current and 90% speed 41.6 W at 100% current and 0% speed 44.7 W at 100% current and 50% speed 44.9 W at 100% current and 90% speed |