Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 250A, W=400mm, XNH1 3p, mounting on mounting plate
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
184551
|
EAN |
4015081785902
|
Product Length/Depth |
100 mm
|
Product Height |
455 mm
|
Product Width |
325 mm
|
Product Weight |
2.4 kg
|
Compliances |
RoHS conform
|
Model Code |
BPZ-XNH1-1/0-400-MV
|
Amperage rating |
250 A
|
Number of poles |
Three-pole
|
Frame |
NH1
|
Mounting method |
Mounting plate
|
Number of fuse holders (knife blade) |
1
|
Number of fuse switch disconnectors |
1
|
Fitted with: |
Cover
|